Product Details
YASKAWA MOTOMAN Robot HC10DTP Series compatible grippers
YASKAWA MOTOMAN Robot HC10DTP Series compatible gripper Long stroke type
- Model No.
- RHLF-YS
Long stroke with reduced height.
Stroke : 32 mm
Gripping force : 85 N
Weight : 1.0kg
The YASKAWA MOTOMAN Robot HC10DTP Series Gripper is a pneumatic gripper customized for YASKAWA Electric Corporation collaborative robots.
Easy installation with a dedicated common flange, and tool-less replacement with clamp ring has been realized. Equipped with an edgeless resin cover and an LED indicator lamp that can be viewed 360° for high safety, it supports all customers incorporating collaborative robots.
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Can be mounted on a robot in just 2 minutes]
1. Attach the dedicated flange to the robot.
2. Turn the clamp ring to attach the gripper.
3. Connect the wiring connector.
Mounting complete!
[Grippers can be replaced without tools]
With the adoption of a common robot flange to the whole series, change in setup requires only replacing the gripper.
The gripper can be replaced without tools and the simple clamp ring design can be set by hand.
[High Safety that supports collaborative work]
High safety is achieved with an edgeless resin cover and a 360° visible indicator lamp.
[Total support for air systems]
An optional directional control valve can be set. In addition, various air components required for driving the gripper are available at CKD.
Model No. | Product name | Remarks |
---|---|---|
RHLF-YS | Double acting |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only