Product Details
JAKA Robot Zu Series compatible grippers
JAKA Robot Zu Series compatible gripper Compact type
- Model No.
- RLSH-JK
NEW
A compact type that does not interfere with the course of the robot's movements.
Stroke : 18 mm
Gripping force : 42N
Weight : 0.8kg
The JAKA Robot Zu Series Grippers are pneumatic grippers customized for JAKA ROBOTICS collaborative robots.
Easy installation with a dedicated common flange, and tool-less replacement with clamp ring has been realized. Equipped with an edgeless resin cover and an LED indicator lamp that can be viewed 360° for high safety, it supports all customers incorporating collaborative robots.
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Can be mounted on a robot in just 2 minutes]
1. Attach the dedicated flange to the robot.
2. Turn the clamp ring to attach the gripper.
3. Connect the wiring connector.
Mounting complete!
[Grippers can be replaced without tools]
With the adoption of a common robot flange to the whole series, change in setup requires only replacing the gripper.
The gripper can be replaced without tools and the simple clamp ring design can be set by hand.
[High Safety that supports collaborative work]
High safety is achieved with an edgeless resin cover and a 360° visible indicator lamp.
[Total support for air systems]
An optional directional control valve can be set. In addition, various air components required for driving the gripper are available at CKD.
Model No. | Product name | Remarks |
---|---|---|
RLSH-JK | Double acting |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only