Product Details
Pneumatic pressure sensors
Electronic pressure switch (pressure switch)
- Model No.
- PPS2
Discontinued 2016 10 31
【Discontinued model】
Alternative model :
Switch type(Sensor integrated) : PPX Series・PPG Series
Switch type(Separated sensor) : MD Series+PPE Series(or PPD3 Series)
Controller type : EVD Series
Pneumatic/vacuum sensor composed of semiconductor pressure pressure switch and 8 bits one chip microcomputer.
- Industry

- Documents / Download
PDF Catalog
User's Manual
2D CAD
CKD plus Members Only
Model No. | Product name | Remarks |
---|
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only