Product Details

Standard cylinders

WP Series for Outdoors Selex Cylinder

Model No.
SCS2-※-W

NEW

Outdoors WP Series

Air cylinder developed as standard for outdoor specifications.(bore size : φ125~φ250)

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.

[Unti-rust]
Tie rod, piston rod, rod nut material stainless steel 

[Low temperature countermeasure]
Packing and grease changed. It can be used under -20°C.

[Environmental conditions]
Scraper integrated

Model No. Product name Bore size Remarks
SCS2-※-WDouble acting/outdoor typeΦ125, Φ140, Φ160, Φ180, Φ200, Φ250

Return to Product List