Product Details
Standard cylinders
WP Series for Outdoors Selex Cylinder
- Model No.
- SCA2-※-W
Outdoors WP Series
Air cylinder developed for outdoor use.(Bore size : Φ40〜Φ100)
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared
[Unti-rust]
Tie rod, piston rod, rod nut material stainless steel
[Low temperature countermeasure]
Packing and and grease changed. It can be used under -20°C.
[Environmental conditions]
Scraper integrated
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SCA2-※-W | Double acting/outdoor type | Φ40,Φ 50, Φ63, Φ80, Φ 100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only