Product Details
Solenoid valves for various fluids
WP Series for Outdoors Direct acting 2, 3-port solenoid valve (general purpose valve)
- Model No.
- AB-W・AG-W
NEW
Outdoors WP Series
Ⅾirect-acting 2 ,3-port solenoid valve (General- purpose valve) developed for outdoor specifications. Corresponds to various fluids.
- Industry
![](../../src/product_img/product_img_17764_JLnC_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Low temperature use]
Minimum ambient temperature -20°C compatible products
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared
![](../../src/features_img/features_img_17794_DRsL_fg.jpg)
[Envisioning Harsh Environments]
Weather resistance is improved by using metal for the resin parts of general-purpose items.
[Ideal for applications that take a long time to operate]
3-year warranty product as an option
Model No. | Product name | Port size (Rc, NPT, G) | Ambient temperature | Remarks |
---|---|---|---|---|
AB41-DW | 2-port valve | 1/4,3/8,1/2 | -20℃~60℃ | |
AB41-EW | 2-port valve | 1/4,3/8,1/2 | -10℃~60℃ | |
AG41-EW | 3-port valve | 1/4,3/8 | -20℃~60℃ | |
AG41-DW | 3-port valve | 1/4,3/8 | -10℃~60℃ |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only