Product Details

Solenoid valves for various fluids

WP Series for Outdoors Direct acting 2, 3-port solenoid valve (general purpose valve)

Model No.
AB-W・AG-W

NEW

Outdoors WP Series

Ⅾirect-acting 2 ,3-port solenoid valve (General- purpose valve) developed for outdoor specifications. Corresponds to various fluids.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Low temperature use]
Minimum ambient temperature -20°C compatible products

[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared

[Envisioning Harsh Environments]
Weather resistance is improved by using metal for the resin parts of general-purpose items.

[Ideal for applications that take a long time to operate]
3-year warranty product as an option

Model No. Product name Port size (Rc, NPT, G)Ambient temperature Remarks
AB41-DW2-port valve1/4,3/8,1/2-20℃~60℃
AB41-EW2-port valve1/4,3/8,1/2-10℃~60℃
AG41-EW3-port valve1/4,3/8-20℃~60℃
AG41-DW3-port valve1/4,3/8-10℃~60℃

Return to Product List