Product Details
Drain dischargers
WP Series for Outdoors Drain Separator
- Model No.
- FXW※-W
Outdoors WP Series
Drain separator developed for outdoor use. Guaranteed durability in outdoor use. We also consider low temperature specifications.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Developed an outdoor drain separator]
Excellent drainage countermeasures even with outdoor piping
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.

[Envisioning Harsh Environments]
Weather resistance is improved by using metal for the resin parts of general-purpose items.
[Low temperature use]
Minimum ambient temperature -20°C compatible products
[Ideal for applications that take a long time to operate]
3-year warranty product as an option
| Model No. | Product name | Port size (Rc, NPT, G) | Remarks |
|---|---|---|---|
| FXW1004 | Drain separator | 1/4, 3/8 | |
| FXW1011 | Drain separator | 1/4, 3/8, 1/2 | |
| FXW1037 | Drain separator | 3/4, 1 |
- Search Conditions
- Model No.
- Product Category
- Air preparation components
- Drain dischargers
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only