Product Details

Drain dischargers

WP Series for Outdoors Drain Separator

Model No.
FXW※-W

NEW

Outdoors WP Series

Drain separator developed for outdoor use. Guaranteed durability in outdoor use. We also consider low temperature specifications.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Developed an outdoor drain separator]
Excellent drainage countermeasures even with outdoor piping

[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.

[Envisioning Harsh Environments]
Weather resistance is improved by using metal for the resin parts of general-purpose items.

[Low temperature use]
Minimum ambient temperature -20°C compatible products

[Ideal for applications that take a long time to operate]
3-year warranty product as an option

Model No. Product name Port size (Rc, NPT, G) Remarks
FXW1004Drain separator1/4, 3/8
FXW1011Drain separator1/4, 3/8, 1/2
FXW1037Drain separator3/4, 1

Return to Product List