Product Details
Flow sensors / controllers
Karman Vortex Flow Sensor FLUEREX
- Model No.
- WFK2
NEW
Received the 2018 Good Design Award.
Karman vortex flow sensor that covers 0.4 to 250 L/min. Switch setting for various outputs can be made and IO-Link communication is supported. It is equipped with a fluid temperature measurement function as standard and supports fluid temperature up to 95°C, making it ideal for various monitoring of cooling water.
- Industry
- Physicochemical analysis equipment
![](../../src/product_img/product_img_14616_ssOl_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Supports fluorine liquids]
Supports fluorine liquids with excellent electrical insulation.
Fluids with low global warming potential are also supported.
[Flow rate adjustment needle type added]
Fine adjustment is possible with the manual valve.
![](../../src/features_img/features_img_17251_k3yv_fg.jpg)
[ATEX Directive added support]
Explosion-proof performance:Ⅱ 3G Ex ec ⅡC T4 Gc
[Selectable output]
It can be switched among flow rate, temperature switch output, analog output and IO-Link communication (option).
It also supports switching between PNP and NPN.
![](../../src/features_img/features_img_1213_VjJP_fg.jpg)
[Fluid temperature measuring function]
All models feature a fluid temperature measurement function as standard.
It can handle cold water to hot water of up to 95°C without the provision of a temperature sensor, improving the management level.
[Wide flow rate range]
The detection range of the flow rate lower limit is expanded to support a wide flow range.
![](../../src/features_img/features_img_1216_ZElQ_fg.jpg)
[Flow rate adjustment mechanism]
The flow rate can be adjusted using the manual cock (option).
![](../../src/features_img/features_img_1371_cXIz_fg.jpg)
[IO-Link]
IO-Link communication (option) enables remote control from the host as well as data collection.
![](../../src/features_img/features_img_1224_Ujwj_fg.jpg)
Model No. | Product name | Flow rate range (L/min) | Port size | Remarks |
---|---|---|---|---|
WFK2-005 | Karman Vortex Flow Sensor | 0.4 to 5 | Rc3/8, 1/2, 3/4 | |
WFK2-020 | Karman Vortex Flow Sensor | 1.6 to 20 | Rc3/8, 1/2, 3/4 | |
WFK2-050 | Karman Vortex Flow Sensor | 4 to 50 | Rc3/8, 1/2, 3/4 | |
WFK2-100 | Karman Vortex Flow Sensor | 8 to 100 | Rc1, 1 1/4, 1 1/2 | |
WFK2-250 | Karman Vortex Flow Sensor | 20 to 250 | Rc1, 1 1/4, 1 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only