Product Details
Space saving cylinders
Small cylinder with suction pad
- Model No.
- MVC
This cylinder is a compact cylinder whose end is equipped with a suction pad. Because the suction pad port is attached to the body, the piping is not moved when the cylinder activates. The ideal cylinder for pick and place.
- Industry
![](../../src/product_img/product_img_196_PMJ8_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[High precision rotation-stop mechanism]
Guide rod for rotation-stop is provided and prevents rotation of the rod with excellent non-rotating accuracy.
![](../../src/features_img/features_img_198_YbUn_fg.jpg)
[Space saving design]
Workpiece suction portion and vacuum path are provided on the guide rod to reduce the total length of the cylinder.
[With buffer function]
Even if the suction portion strikes against the workpiece when pushing, the buffer function activates to protect the workpiece and cylinder.
[Direct mounting from 2 faces]
Can be mounted directly from 2 surface directions, with its square body.
[Wide selection of suction pads]
Socket suction pad is available in a wide range of 24 types with external dimensions φ2 to 10.
Model No. | Product name | Bore size | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
MVC | Double acting / single rod | φ6, φ10 | 5, 10, 15, 20, 25, 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only