Product Details

Space saving cylinders

Small cylinder with suction pad

Model No.
MVC

This cylinder is a compact cylinder whose end is equipped with a suction pad. Because the suction pad port is attached to the body, the piping is not moved when the cylinder activates. The ideal cylinder for pick and place.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High precision rotation-stop mechanism]
Guide rod for rotation-stop is provided and prevents rotation of the rod with excellent non-rotating accuracy.

[Space saving design]
Workpiece suction portion and vacuum path are provided on the guide rod to reduce the total length of the cylinder.

[With buffer function]
Even if the suction portion strikes against the workpiece when pushing, the buffer function activates to protect the workpiece and cylinder.

[Direct mounting from 2 faces]
Can be mounted directly from 2 surface directions, with its square body.

[Wide selection of suction pads]
Socket suction pad is available in a wide range of 24 types with external dimensions φ2 to 10.

Model No. Product name Bore sizeStandard stroke length (mm) Remarks
MVCDouble acting / single rodφ6, φ105, 10, 15, 20, 25, 30

Return to Product List