Product Details

Special cylinders

Small cylinder with suction pad

Model No.
MVC

This cylinder is a compact cylinder whose end is equipped with a suction pad. Because the suction pad port is attached to the body, the piping is not moved when the cylinder activates. The ideal cylinder for pick and place.

Industry
Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Bore sizeStandard stroke length (mm) Remarks
MVCDouble acting / single rodφ6, φ105, 10, 15, 20, 25, 30

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel