Product Details

Special cylinders

Compact Cylinder with Vacuum Pad

Model No.
MVC

This cylinder is a compact cylinder whose end is equipped with a vacuum pad. Because the suction pad port is attached to the body, the piping is not moved when the cylinder activates. The ideal cylinder for pick and place.

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High precision rotation-stop mechanism]
Guide rod for rotation-stop is provided and prevents rotation of the rod with excellent non-rotating accuracy.

[Space saving design]
Workpiece suction portion and vacuum path are provided on the guide rod to reduce the total length of the cylinder.

[With buffer function]
Even if the vacuum portion strikes against the workpiece when pushing, the buffer function activates to protect the workpiece and cylinder.

[Direct mounting from 2 faces]
Can be mounted directly from 2 surface directions, with its square body.

[Wide selection of suction pads]
Socket vacuum pad is available in a wide range of 24 types with external dimensions φ2 to 10.

Model No. Product name Bore sizeStandard stroke length (mm) Remarks
MVCDouble acting / single rodφ6, φ105, 10, 15, 20, 25, 30

Return to Product List