Product Details
Standard cylinders
Medium bore size cylinder
- Model No.
- SCS2
Large bore size (φ125 to φ250) series of standard tie rod cylinders. Cylinders with a wide range of choices, high rigidity and more reliability. Lighter than ever before, adopting an aluminum cover and tube to halve the product weight.
- Industry
![](../../src/product_img/product_img_185_hGZz_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Port and needle on the same surface]
The air supply / exhaust ports and cushion needle are positioned on the same surface.
Easier installation and adjustment of the cylinder.
[Mounting dimension compatibility]
Mounting dimensions compatible with the discontinued conventional product SCS Series. (Piping port position on the opposite side)
[Compact switch equipped]
The smaller T switch than the conventional
Saves space by eliminating switch protrusions when mounted.
[Magnet provided as standard] (SCS2-LN / SCS2-LH)
The φ250 type also has a switch.
Switches can be mounted additionally.
Model No. | Product name | Bore size | Min. stroke length | Max. stroke length | Remarks |
---|---|---|---|---|---|
SCS2 | Double acting / single rod / lubrication | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-N | Double acting / single rod / no-lubrication | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-P | Double acting / stroke adjustable | φ125, φ140, φ160, φ180, φ200, φ250 | 25 mm | 1200 mm | |
SCS2-T | Double acting / heat resistance | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-D | Double acting / double rod | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-LND | Double acting / double rod / no-lubrication | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-B | Double acting / back to back | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-W | Double acting / two-stage | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm | |
SCS2-H | Double acting / low hydraulic | φ125, φ140, φ160, φ180, φ200, φ250 | 20 mm | 1200 mm | |
SCS2-G | Double acting / rubber scraper | φ125, φ140, φ160, φ180, φ200, φ250 | 1 mm | 1200 mm |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only