Related Products
Related products are introduced below.
Click to view details of each product
-
Compact arm CAW series
This compact air balancer supports the holding and operation of tools. The low-sliding cylinder and highly rigid guide reduces the burden on the operator, and realizes ease of use and workability.
Details -
Flex Arm FAW series
This air balancer has a wide working range and can be installed in low-ceiling areas with a rated payload of 50 kg. It contributes to work improvement even in narrow, low-ceilinged workplaces where the introduction of assistance devices had been impractical in the past.
Details -
Support Arm SAW series
Easy and safe transfer of heavy workpieces for everyone! Supports lifting & turning of heavy objects up to 130 kg. Its compact design is effective for transferring workpieces in confined spaces. In addition to floor mounting with anchors, you can choose from a variety of installation methods, including mobile cart and column mounting.
Details -
Ultra low friction balancing cylinder BBS Series
This is a balance cylinder that does not cause stress to the operator. There is no automatic balancing. Low friction cylinder (with brake) for balancer.
Details -
Hanging type balancer unit BBS series
The balancer unit allows heavy loads of around 300 kg to be controlled with minimal force.
Even if the weight of each workpiece being transported differs, this is automatically recognized and the optimal balance is maintained.
Details -
Compressed air portable air supply unit ASU series
This compact compressor can easily supply clean air to places where compressed air cannot be obtained using only a 100VAC power supply.
All necessary equipment is included in the carrying case - portability at its best.
It excels in design and plays an active role in every scene, including offices, research laboratories, exhibitions and various events.
Details -
Air booster ABP Series
Enables air boosting by using only air pressure in combination with air tanks to raise the primary pressure two-fold (0.99 MPa max.) without the use of electricity.
Details -
Air tank AT Series
Air tank directly connected to air booster ABP-12 Series with compact body.
Details