Related Products
Introducing related products.
Click to view details
for each product.
-
PowerArm PAW Series
The PAW series is a new type of balancer (weight assisting device) that uses compressed air and can approach from below and the front. It can easily lift heavy objects up to 80 kg (*). It has a multi-axis specification, can be folded, and is compact when stored. It can also be used for complex tasks such as inverting.
(*) Varies depending on specifications.
See Details -
Compact Arm CAW Series
This is a compact air balancer that supports the holding and maneuvering of tools, instruments, etc. The low-friction cylinder and high-rigidity guide reduce the burden on the operator, realizing ease of use and workability.
See Details -
Support Arm SAW Series
Supports lifting, lowering, and turning movements of heavy objects up to 130 kg. With its light operability and high safety, anyone can easily and safely transport heavy objects.
See Details -
Ultra-Low Friction Balance Cylinder BBS Series
This is a low-friction cylinder (with brake) for balancers. Simple and highly safe, it does not cause stress to the operator. It can be installed in all of our customers' equipment.
*There is no automatic balance.
See Details
Other Related Products
-
Compressed Air Portable Air Supply Unit ASU Series
This is a small compressor that can easily supply clean air with only a 100 VAC power source, even in places where compressed air is not available. All necessary equipment is built into the carrying case, so it can be easily transported. With its excellent design, it is active in all kinds of scenes, such as offices, research labs, exhibitions, and various events.
See Details -
Air Booster ABP Series
Without using electricity, in combination with an air tank, it enables pressure to be increased up to twice the primary pressure (max. 0.99 MPa) using only air pressure.
See Details -
Air Tank AT Series
Made of stainless steel, we have a lineup of 5L and 10L specifications.
See Details -
Precision Regulator RP Series
It has high-precision pressure control, stable flow characteristics with a small pressure drop, and is a large relief flow type despite its compact size.
See Details