Attachment Examples
Introducing some of the attachments available for the Flex Arm.
The tip of the Flex Arm is equipped with a suspension hook as standard. By attaching various attachments to the suspension hook, it can handle a diverse range of workpieces. We will introduce some representative examples of attachments, although this is only a small fraction. Consultation is also available for attachments not listed. Please feel free to inquire.
Types of Attachments
-
Suspension Hook
(Standard)By mounting various attachments to the suspension hook, it can handle a diverse range of workpieces.
Video -
For Bag Suction
Ideal for suction transport of bags up to 30 kg, such as material bags.
*The maximum load varies depending on the condition of the workpiece. Please confirm in advance.
Video -
For Cardboard Suction
Ideal for suction transport of cardboard boxes up to 30 kg.
*The maximum load varies depending on the condition of the workpiece. Please confirm in advance.
Video -
For 18-Liter Can Suction
Ideal for suction transport of 18-liter cans and other items up to 25 kg.
-
Hook for 18-Liter Cans
Ideal for transporting 18-liter cans and other items up to 25 kg with a hook.
Video -
For Clamping Roll Inner Diameters
Ideal for transporting roll-shaped workpieces such as packaging material. It is inserted into the roll hole, clamped, and transported.
-
Clamp for Containers
Ideal for transporting thin transport containers such as "banju" food containers.
Video -
Magnet Suction
By attaching a magnet to the end of the hook, you can pick up and transfer iron workpieces. It can also attract circular iron parts.
Video
*Since specifications are determined according to customer requests, the maximum transport weight, appearance, etc., are subject to change.