FAWSeries Compact Arm

FAWSeries Compact Arm
  • Lifting Heavy Objects
  • Strenuous Labor
  • Workplace Improvement
  • Back Pain

FAWSeries Compact Arm

The Flex Arm is an air balancer with a wide operating range that supports a rated payload of 50 kg. It can be adapted to sites where installing assisting devices was previously difficult, contributing to improved work efficiency and workplace enhancement.

Do you have any of these concerns
about introducing an assisting device?

  • It seems difficult to operate, and I'm worried if I can master it.
  • The workspace is narrow, and I can't secure a place to install it.
  • I have safety concerns, making It difficult to introduce to The site.
  • I want to keep the initial cost down.

The Flex Arm solves these problems
with its easy operation, space-saving design, and high safety!

Flex Arm Features

The Flex Arm is an air balancer with a wide operating range that supports a rated payload of 50 kg. It can also be mounted on columns or ceilings, allowing for flexible adaptation to sites with low ceilings or limited floor space.