Transport
/ EJSG・EBS
Requests and Issues

To perform suction transport by a wall-mounted electric actuator with a pneumatic actuator on the tip.
Since the installation space is limited, an actuator with high rigidity which does not require the provision of a linear guide in parallel is used.
Recommendations
The EJSG Series and EBS-M and EBS-G Series are recommended.
EJSG Series
EBS-M・EBS-G Series
An outer rail system is used for the guide of the Slider type EJSG and EBS-M/EBS-G Series.
The entire unit can be supported by a wide guide that is integrated with the body.
This makes the actuator body smaller and more compact than conventional products while achieving higher rigidity, reducing the need for linear guides and thus contributing to space saving of the entire system.
The guide rails contain balls to reduce friction and ensure smooth movement.
For maintenance, mounting holes can be directly installed on the top and bottom of the body without disassembling the product, enabling rapid operation in confined spaces.
In addition, grease supply ports on the sides of the actuator allow lubrication of the guide and ball screw from a single location, eliminating the need to remove the main unit cover and making maintenance extremely easy.
View EJSG
product information
View EBS-M/G
product information
The EJSG Series also has a lineup to handle various environments and processes.
Products specialized for dust environments, low dust environments, rechargeable battery manufacturing and food manufacturing processes can be used safely and reliably. Products for dust environments are IP50 rated.