To Solve These Problems

PowerArm helps you lift heavy items in the following situations!

Set the work at the small work place

Cylindrical workpieces (20 kg) are set on the machine about 20 times every day.

  • Before

    Experiencing any of the following problems?

    ・The cylindrical workpiece is difficult to hold.

    ・It is difficult to ensure safety due to the cramped work space.

    ・This is heavy-duty work and limited to a select number of people who can handle it.

  • After

    When the PowerArm is introduced...

    ・The tray-type attachment allows for easy transportation.

    ・When not in use, the workpiece can be folded for safe and compact storage.

    ・By easing the heavy-duty work, now anyone can handle the work.

Specifications

Work weight
20kg
Frequency
20 times/day
Arm
Extension arm +ø100
Attachment
Tray with rollers
Additional specifications
Dolly/mechanical lock For features, click here