To Solve These Problems

PowerArm helps you lift heavy items in the following situations!

Working assistance in low ceiling place

Crimping work is performed in spaces with low ceilings (3 m or less).
The ceiling is too low to use hoists or balancers.

  • Before

    Experiencing any of the following problems?

    ・No overhead assistive devices or the like can be used due to issues with work process or space.

    ・Lower back pain caused by working in an awkward position.

  • After

    When the PowerArm is introduced...

    ・With the assistive device's bottom-up motion, work in an awkward position could be reduced.

    ・Assembly work can be performed in a safe posture.

Specifications

Work weight
20kg
Frequency
8 hours/day
Arm
Φ80+Φ100+Φ125
Attachment
Tool mounting
Additional specifications
Dolly For features, click here