To Solve These Problems
PowerArm helps you lift heavy items in the following situations!
Convey craft bag by vacuum pads
Food bags of material (25 kg) are transferred about 20 times daily from storage.
-
Before

Experiencing any of the following problems?
・This is heavy-duty work and limited to a select number of people who can handle it.
・The upper row is too heavy to lift, and the lower row is difficult to place because of the unreasonable body position.
・There is a risk of accidentally dropping the workpiece and causing injury.
-
After

When the PowerArm is introduced...
・By easing the heavy-duty work, now anyone can handle the work.
・The PowerArm allows assistive motion from the side, reducing the need to work in an awkward posture.
・The risk of dropping workpieces is reduced by using an assistive device to transport the workpiece.
Specifications
- Work weight
- 25kg
- Frequency
- 20 times/day
- Arm
- Extension arm +ø80+φ100
- Attachment
- Oval vacuum pad
- Additional specifications
- Dolly For features, click here