Attachment Examples
Here are some examples of attachments
Various attachments can be mounted on the PowerArm to suit the workpiece.
Here are but a few typical examples.
Click to view details of each type
Attachment types
-
Hook for hoisting
Sub-attachments (6 types) can be mounted to support various workpieces.
Sub-attachments available!
-
For suctioning of bags
Ideal for the suction-transport of bags weighing up to 30kg, such as bags containing materials.
Suction tests will be performed in advance.
-
For the suction-transport of corrugated cardboards
Ideal for the suction-transport of cardboard boxes weighing up to 30kg.
Suction tests will be performed in advance.
-
For suctioning 18 L cans
Ideal for the suction-transport of 18 L cans weighing up to 25kg.
-
Roll material for internal diameter clamp
Ideal for transporting rolled workpieces such as packaging materials.
It is inserted into the roll core, clamped and transported.
-
Clamp for food trays
Ideal for transporting thin containers such as food trays for food products.
*Specifications are determined according to customer requirements, so the maximum transport weight, appearance, etc., are subject to change.