Related Products
Explore our related products:
Click for product details
-
Power Arm PAW Series
The PAW Series introduces a new approach to balancer design (weight-assist devices), utilizing compressed air and allowing for bottom or front access.
Effortlessly lift heavy objects up to 80kg.
The multi-axis design allows for compact storage when folded.
Suitable for complex tasks, including inversion.
Details -
Flex Arm FAW Series
This air balancer, with a 50kg rated load capacity, boasts a wide working range and is suitable for low-ceiling environments. It offers significant work improvement potential for confined spaces and low-ceiling areas where assistive devices were previously not considered a viable option.
Details -
Support Arm SAW Series
Easy and safe transfer of heavy workpieces for everyone! Supports lifting & turning of heavy objects up to 130 kg. Its compact design is effective for transferring workpieces in confined spaces. In addition to floor mounting with anchors, you can choose from a variety of installation methods, including mobile cart and column mounting.
Details -
Ultra low friction balancing cylinder BBS Series
A low-friction cylinder (with brake) designed for balancer applications. The simple design and exceptional workability minimize operator stress.Can be integrated with a wide range of customer equipment. Note: Automatic balancing is not available.
Details
Other Related Products
-
Compressed Air Portable Air Supply Unit ASU Series
This compact compressor provides a convenient source of clean air in locations where a dedicated compressed air supply is unavailable, requiring only a standard 100 VAC power source.
Easy transport is facilitated by the all-in-one carry case design, which houses all necessary components.
Its sleek design makes it ideal for a variety of settings, including offices, research labs, exhibitions, and events.
Details -
Precision Regulator RP Series
This compact yet powerful regulator delivers precise pressure control, stable flow characteristics, and a large relief flow rate with minimal pressure drop.
Used for controlling the Compact Arm CAW Series.
Details