Features of the
Compact Arm

Ease of work starts with ease of use

  1. Component Products TOP
  2. The Compact Arm
  3. Features of the Compact Arm

The Compact Arm is a

compact air balancer designed to
assist in holding and maneuvering tools.
The low-friction cylinder and high-rigidity guide reduce operator burden,
enhancing both ease of use and workability.

According to the Ministry of Health, Labor and Welfare's Occupational Disease Occurrence Status Survey (2021), "lower back pain" accounts for approximately 65% of all occupational disorders.
(Excluding cases caused by Pathogens)
In today's world, where the realization of a comfortable work environment and the elimination of labor shortages are demanded by the active participation of seniors and all genders, the implementation of work style reforms, "reducing the burden of heavy work and ensuring safety" is an important issue.
As a solution, human-assist devices that have evolved to be closer to workers have been adopted in various industries.

Features of the Compact Arm Assistive Device

POINT 01 Usabilty

Flexible, Lightweight Operation

  • Lightweight Operability

    CKD's unique low-friction cylinder enables operation with minimal force.The joint's design ensures minimal movement, precisely following the operator's intended motion.

    Lightweight Operability
  • Horizontal Arm and Vertical Guide

    The horizontal arm and vertical guide work in tandem for smooth operation, enabling precise tightening at the desired location.

    Horizontal Arm and Vertical Guide
  • Balanced at Any Vertical Position

    The absence of elastic components in the drive unit allows for position holding at any point.On-the-fly stopping during operation eliminates unnecessary movement.

    Balanced at Any Vertical Position

POINT 02 Simple

Compact and Easy to Install

  • Compact Design

    Offers a wide range of motion during use and folds compactly for storage.

    Compact Design
  • Easy Installation

    Can be mounted on an aluminum frame with a mounting width of 60 mm.

    Easy Installation
  • Easy Adjustment Mechanism
    (Pneumatically Controlled)

    Pressure can be quickly adjusted to match workpiece weight using the precision regulator knob.

    Easy Adjustment Mechanism (Pneumatically Controlled)

POINT 03 Safety

Safety features ensure safe use

  • Safety Structure for Vibration and Reaction Force Suppression

    Reduces tool-generated vibration and reaction force compared to suspension-type systems.

    Safety Structure for Vibration and Reaction Force Suppression
  • Power Loss Prevention

    A check valve prevents sudden drops when air supply is interrupted.

    Power Loss Prevention
  • Arm Drift Suppression

    The arm joint features a simple locking function to prevent arm drift (see note below).Note: Arm drift refers to unintended arm movement when released.

    Arm Drift Suppression

Assistive Device Comparison Table

This table summarizes the key differences between the Compact Arm and other commonly considered assistive devices.

Operability Price Vertical Operating Range Horizontal Operating Range Load Capacity Balance Adjustment
Air-Powered (Compact Arm)
Spring-Type
Gas-Powered
Spring Balancer ×

Note: The above is based on general industry standards.These may not apply in all cases.

Product Lineup

The Compact Arm is available in two sizes.

Size L: Low-Load Model

Size L: Low-Load Model

Supports tools up to 5kg.
Vertical stroke: 300mm. Horizontal reach: 750mm.

Size H: High-Load Model

Size H: High-Load Model

Supports tools up to 15kg.
Vertical stroke: 450mm. Horizontal reach: 755mm.

Tool Mounting Adapter List

Tools can be mounted using the following adapters:
Please contact CKD for information about other mounting options.

Joint Attachment
Bottom Mount Ball Joint Flange (Threaded) Flange (Hole) V-Clamp Round Clamp
Adapter (Is this meant to be a heading or part of a table column? More context would be helpful.)
Mounting Image (Same question about context as above)
Application Example Rotating the Mounting Surface 90 Degrees Using a Hanging Handle for Positioning and Alignment Securing the Dedicated Workpiece from the Attachment Side Securing the Dedicated Workpiece from the Arm Side Securing Non-Round Workpieces Securing Round Workpieces