Product Details

Table / Rotary type

Electric actuator Table type

Model No.
FLCR

[NEW] Added Brake Option
The table type electric actuator has a a short stroke and is ideal for transporting and positioning workpieces.
The actuator has a built-in motor that allows for arbitrary adjustments of acceleration/deceleration, eliminating the need for a shock absorber. Space saving is realized.
The body has dimensional compatibility with the pneumatic LCR Series, allowing for compact and pneumatic-like design.
[Supported controllers]
FLCR : ECR
FLCR-G : ECG-B・ECMG
* Please see "Related Products" for details on the controller.

Industry
  • Assembly
  • Handling
  • Inspection

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

【More Space Saving of Equipment】
Since the motor is built into the actuator, there are no projections or folds in the motor assembly.
Therefore, space saving of equipment is possible.

【Flexible Production】
Unlike pneumatic cylinders, electric actuators can perform multipoint positioning anywhere.
As one actuator can handle the production of various types of products, this contributes to space savings.

【Expanded Options】
The compact design is possible due to the dimensional compatibility with the pneumatic cylinder LCR Series. In addition, since soft starts and soft stops are possible, shock absorbers are not required.

[Brake Options]
When the power supply is shut off, the brake part is locked to hold the position (non-excitation actuated). It can be used as a safety measure to prevent falling along the Z-axis.

Model No. Product name Stroke lengthMax. operation speedMax. load capacity(Horizontal) Remarks
FLCR-16※※NCN-※※Table type50, 75, 100mm300mm/s4kgConnect to Controller ECR Series
FLCR-20※※NCN-※※Table type50, 75, 100mm300mm/s5.5kgConnect to Controller ECR Series
FLCR-25※※NCN-※※Table type50, 75, 100mm300mm/s11kgConnect to Controller ECR Series
FLCR-16G※※NC N-※※Table type50, 75, 100mm250mm/s4kgConnect to Controller ECG-B・ECMG Series
FLCR-20G※※NC N-※※Table type50, 75, 100mm300mm/s5.5kgConnect to Controller ECG-B・ECMG Series
FLCR-25G※※NC N-※※Table type50, 75, 100mm200mm/s11kgConnect to Controller ECG-B・ECMG Series

Return to Product List