Product Details
Vacuum-related products
Active fine buffer
- Model No.
- AFB-RB
NEW
[NEW] Compatible motor added
The buffer and motor are integrated for an All-in-One rotational alignment and buffering unit.
- Industry
- Assembly
- Handling
- Inspection
- Implementation
![](../../src/product_img/product_img_13603_Jeqg_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
【NEW: Compatible motor added】
A motor equipped with a battery-less absolute sensor has been added. Origin position can be determined without sensor dog.
![](../../src/features_img/features_img_18616_lvgX_fg.jpg)
【Soft Touch/ Low Dust Generation/ Long Service Life】
Adopted magnetic spring buffering mechanism. Pressing force is constant regardless of stroke. There is no metal contact, realizing low dust generation and long service life.
![](../../src/features_img/features_img_502_sCK2_fg.jpg)
【Runout accuracy is less than 0.01 mm】
Built-in ball shaft realizes runout accuracy of less than 0.01 mm.
![](../../src/features_img/features_img_13604_KK6D_fg.jpg)
【Easy piping】
Vacuum piping from the front of the body makes handling easy.
![](../../src/features_img/features_img_13605_fJL5_fg.jpg)
【Space saving】
Width and pitch are both 20 mm. It is compact, and manifold configuration is possible.
![](../../src/features_img/features_img_13606_kI7q_fg.jpg)
【Prevents stepping out of synchronization】
Adoption of anti-rotation mechanism for bearings and guide grooves. High-precision shaft runout suppression, and high-precision home return accuracy are achieved.
![](../../src/features_img/features_img_13607_WjMn_fg.jpg)
Model No. | Product name | Buffer force(N) | Stroke length (mm) | Remarks |
---|---|---|---|---|
AFB-RB | Active fine buffer | 0.5, 1.0 | 3, 6 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only