Product Details
Hand with length measuring sensor
Linear slide hand with Length measuring function
- Model No.
- LSHM-HP2
The LSHM-HP2 is a linear slide parallel hand that incorporates an LVDT sensor for measuring length.
In addition to determining minute dimensions of workpieces, it is possible to predict the maintenance of equipment by monitoring output changes such as finger and jig deformations.
- Industry
- Assembly
- Handling
- Implementation
![](../../src/product_img/product_img_13563_Qc7h_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[High precision]
Repeatability ±0.02 mm
Analog ouput linearity
With correction adapter: FS±0.5%
Without correction adapter: FS±3%
![](../../src/features_img/features_img_13566_1qn9_fg.jpg)
[Industry’s First Integrated structure]
Adopts an LVDT sensor highly resistant to vibration and impact.
![](../../src/features_img/features_img_13569_Se0M_fg.jpg)
[Selectable output form]
Different output formats are selectable for your application.
NEW Switch Output Adapter, IO-Link Adapter added.
![](../../src/features_img/features_img_16533_Kjjb_fg.jpg)
[Environmental resistance]
The IP65 equivalent amplifier and rubber cover prevent the ingress of cutting chips and water drops.
![](../../src/features_img/features_img_13570_2ClZ_fg.jpg)
[Predictive maintenance]
Monitors abnormal wear and deformation of gripping jaws and jigs through changes in output to prevent equipment and robot damage.
![](../../src/features_img/features_img_13574_5Iah_fg.jpg)
[Finger]
Select from 4 types of finger options.
![](../../src/features_img/features_img_15071_JYuQ_fg.jpg)
Model No. | Product name | Remarks |
---|---|---|
LSHM-A | With length measuring function, double acting without rubber cover | |
LSHM-G・LSHM-F | With length measuring function, double acting with rubber cover |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only