Product Details
Motorless
Electric actuator Slider type
- Model No.
- EKS-L
A motorless specification of an electric actuator that allows you to install and control motors from each manufacturer.
The iron-based outer rail is used for high rigidity.
Acceleration and deceleration can be up to 2G, which can help to further accelerate your equipment.
strokes:50~1500mm
Maximum portable mass (horizontal): 118.5kg
Maximum speed: 2500mm/s
- Industry
![](../../src/product_img/product_img_9313_9FMY_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Space-saving]
An outer rail guide with an iron body and a U-shaped shape is adopted, and the structure is strong for load and moment.
It also supports moments generated by high-tact.
Save space in your equipment.
![](../../src/features_img/features_img_9325_LEDq_fg.jpg)
[Further Acceleration of Facilities]
Maximum speed: 2,500mm/s
Maximum acceleration/deceleration: 2G
by making the ball screw diameter thicker than the conventional one
We're looking for a higher speed.
Under certain conditions, the speed can be adjusted up to 4G.
![](../../src/features_img/features_img_9323_2rEV_fg.jpg)
[Each Motor Attachable]
A bracket is provided to match the 12 servo motors.
Combined with your own motors, it is available under familiar control.
Each field network is supported.
![](../../src/features_img/features_img_16463_I2BT_fg.png)
Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
---|---|---|---|---|---|
EKS-04L | Slider type Short tact / High rigidity model | 52.6mm | 14 to 19kg | 5.5 to 12.5kg | |
EKS-05L | Slider type Short tact / High rigidity model | 52.6mm | 14 to 19kg | 5.5 to 12.5kg | |
EKS-06L | Slider type Short tact / High rigidity model | 64mm | 19 to 47.5kg | 7 to 12.5kg | |
EKS-08L | Slider type Short tact / High rigidity model | 84mm | 18 to 83.5kg | 10 to 24.5kg | |
EKS-10L | Slider type Short tact / High rigidity model | 104mm | 37.5 to 171.5kg | 14.5 to 37kg |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only