Product Details
Silencers
Exhaust cleaner
- Model No.
- FA
Exhaust cleaner effectively removes dust and oil mist in compressed air exhausted from pneumatic components such as solenoid valves and cylinders, reduces exhaust noise and improves the factory environment. Oil mist collection efficiency maintaining a clean factory environment is 99.9% or more.
- Industry
![](../../src/product_img/product_img_1123_RRD7_large.jpg)
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Exhaust noise/oil mist minimized]
Oil mist collection efficiency 99.9% or more.
Noise reduction effect of 35 dB or more.
With a wide range of models, processing flow rates range from 0.3 to 10 m3/min (ANR).
![](../../src/features_img/features_img_1125_50MS_fg.jpg)
Model No. | Product name | Port size (Rc) | Noise reduction effect (dB) | Remarks |
---|---|---|---|---|
FA331 | Compact type | 3/8 | 35 or more | |
FA431 | Standard type | 1/2 | 35 or more | |
FA531 | Large type | 3/4 | 35 or more | |
FA631 | Large type | 1 | 35 or more | |
FA731 | Large bore size | 1 1/2 | 35 or more | |
FA831 | Large bore size | 2 | 35 or more |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only