Product Details
Modular components
Air unit
- Model No.
- CXU
Various air components which are necessary for pneumatic control and actuator drive, from filter / regulators to valves, can be modularized. Work such as piping is eliminated, enabling the unit to be used immediately.
- Industry
- Air pressure supply
![](../../src/product_img/product_img_2315_TphX_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Piping not required / no complicated work / flexible combination]
Just order the unit to get everything done: there is no tedious and time consuming installation of components, no need to follow complicated piping designs.
Everything comes preinstalled.
![](../../src/features_img/features_img_910_guDN_fg.jpg)
[Flexible combination]
Vertical and horizontal piping can be changed flexibly. Direct connection of solenoid valve is possible.
Easy layout and reduced piping design work. (Custom order AIR UNIT)
![](../../src/features_img/features_img_915_gxxT_fg.jpg)
[Flexible change and expansion]
Modular connection enables flexible exchange and expansion of pneumatic components. The units can be attached / detached from the front of the equipment to facilitate maintenance.
![](../../src/features_img/features_img_921_YQwj_fg.jpg)
[Shut-off 3-port solenoid valve]
The lineup now includes a master valve modules that can be used to discharge residual pressure from equipment. (3000 Series)
Power consumption: 0.6 W
Also helps save space.
![](../../src/features_img/features_img_927_IiNO_fg.jpg)
[Module conversion adaptor] Adaptors that can convert 1000, 3000, 4000 and 8000 Series modules are now available.
Enables matching even with flow rate reference.
![](../../src/features_img/features_img_1013_vtRQ_fg.jpg)
Model No. | Product name | Series | Remarks |
---|---|---|---|
CXU10-UN | Custom air unit | 1000 | |
CXU13-UN | Custom air unit | 1000, 2000, 3000, 4000 | |
CXU30-UN | Custom air unit | 2000, 3000, 4000 | |
CXUZ-FL | Custom order air unit | 1000, 2000, 3000, 4000 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only