Product Details
Controller
Controller
- Model No.
- ECG
NEW
Further downsizing was realized along with the well-received functions of the existing controller ECR Series. Providing the same operability, the series realizes just 38% the footprint of the conventional.
With an expanded network compatibility, even the highly in demand EtherNet/IP is supported. A new ONE controller system that supports actuators of multiple models and sizes. Contributes to inventory reduction.
- Industry
- Assembly
- Inspection
- Safety
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[Easy management of controller inventory]
Electric motion components that are becoming more commonly used.
Significantly reduces the increasing controller inventory.
●Realized a common controller for □25 to □35, □35 to □56
[Easily design the control panel]
Can be installed adjacently in smaller spaces, contributing to space saving of the control panel.
● Heat dissipation holes are installed on the top and bottom of the controller
● Adjacent installation possible and installation space reduced by 62%
[S-Tools for easy settings]
S-Tools inherits the operational feel of the popular AX-Tools for ABSODEX.
Can be operated with the same software as the ECR Series controller and 2-finger gripper FFLD Series.
● Free software downloaded from HP
● USB mini-B compatible
● Intuitive operation is possible by making heavy use of icons and animations
Model No. | Product name | Interface specs | Remarks |
---|---|---|---|
ECG-ANNN30-NP | Controller | PIO | Compatible with EJSG, EBS-G, EBR-G, GSSD2, GSTK, GSTG, GSTS, GSTL Series electric actuators |
ECG-ANNN30-LK | Controller | IO-Link | Compatible with EJSG, EBS-G, EBR-G, GSSD2, GSTK, GSTG, GSTS, GSTL Series electric actuators |
ECG-ANNN30-CL | Controller | CC-Link | Compatible with EJSG, EBS-G, EBR-G, GSSD2, GSTK, GSTG, GSTS, GSTL Series electric actuators |
ECG-ANNN30-EC | Controller | EtherCAT | Compatible with EJSG, EBS-G, EBR-G, GSSD2, GSTK, GSTG, GSTS, GSTL Series electric actuators |
ECG-ANNN30-EN | Controller | EtherNet/IP | Compatible with EJSG, EBS-G, EBR-G, GSSD2, GSTK, GSTG, GSTS, GSTL Series electric actuators |
ECG-BNNN30-NP | Controller | PIO | Compatible with FLSH-G, FLCR-G, FGRC-G, GCKW Series electric actuators |
ECG-BNNN30-LK | Controller | IO-Link | Compatible with FLSH-G, FLCR-G, FGRC-G, GCKW Series electric actuators |
ECG-BNNN30-CL | Controller | CC-Link | Compatible with FLSH-G, FLCR-G, FGRC-G, GCKW Series electric actuators |
ECG-BNNN30-EC | Controller | EtherCAT | Compatible with FLSH-G, FLCR-G, FGRC-G, GCKW Series electric actuators |
ECG-BNNN30-EN | Controller | EtherNet/IP | Compatible with FLSH-G, FLCR-G, FGRC-G, GCKW Series electric actuators |
- Search Conditions
- Model No.
- Product Category
- Electric actuators
- Slider / Rod type
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only