Product Details

Slider / Rod type

Electric actuator Slider type【Japan only release】

Model No.
EKS-M

AC servo motor driven slider type electric actuator.Iron based outer rail used for high rigidity.
Supports increased equipment speed.
High durability : 20,000km

Industry
  • Assembly

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Supports increased equipment speed]
Max. speed : 2,500mm/s
Max. acceleration / deceleration : 2G

[High rigidity]
Iron based outer rail used for high rigidity.

[Actuator]
Five types of body widths from 43 to 104 mm are available. Four types of drive motors are available, ranging from 100 to 750W,can carry up to 171.5kg.

[Driver]
Compatible with ROHS standards.
Supports four types of interface: Parallel I/O (NPN),CC-Link, EtherCAT and MECHATROLINKⅢ.

[Full-featured setting tool DES]
Supports device startup with adjustment, monitoring, operation, analysis and editing functions.
Optimal tuning is possible while viewing real-time waveforms.
PC software is provided free of charge.
* Please contact our sales office for provision.

Model No. Product name Body widthMax. load capacity (horizontal)Motor size Remarks
EKS-04MSlider type Short tact / High rigidity model【Japan only release】43mm14 to 19kg100W
EKS-05MSlider type Short tact / High rigidity model【Japan only release】52.6mm7.5 to 26kg100W
EKS-06MSlider type Short tact / High rigidity model【Japan only release】64mm20.5 to 47.5kg200W
EKS-08MSlider type Short tact / High rigidity model【Japan only release】84mm19 to 83.5kg400W
EKS-10MSlider type Short tact / High rigidity model【Japan only release】104mm40 to 171.5kg750W
NXDDriver【Japan only release】
NXP-XBCGAEncoder cable【Japan only release】
NXP-XBEDAFor power cable without brake【Japan only release】
NXP-XBEEAFor power cable with brake【Japan only release】
NXP-XBA4AZero-phase reactor【Japan only release】

Return to Product List