Product Details

Sanitary system

Flow Rate Control type Weir diaphragm valve【Japan only release】

Model No.
SWD-T

NEW

This flow rate control valve has sanitary specifications for high cleanability and liquid replacement. It achieve high control required in pharmaceutical manufacturing processes, such as infusions that require sterility and biologically high-functional food manufacturing processes.
The fluid control craftsmanship has been learned and can be reproduced. This series contributes to the automation of flow rate adjustments that have been done with manual valves.

Industry
  • Purified water production
  • Adjustment
  • Filtration
  • Filling
  • Sterilization (autoclave)
  • Cultivation
  • Sorting
  • Sterilizing equipment

Add to Favourites

Documents / Download

PDF Catalog

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Easy Flow Rate Control]
Reproduce complicated valve operation control with simple settings and operation.

[Preset Functions]
Arbitrary parameters can be preset in memory.(Up to 6 patterns)
Presets can be switched by an external signal.

[Input Signal for Proportional Control]
Supports proportional control of flow rate with analog input signal.

[Sterilization]
Seal structure that prevents accumulation of liquids to ensure sterilization.
SIP and CIP are also supported.

Model No. Product name Port size Remarks
SWD-TFlow rate control valve + dedicated electro-pneumatic regulator【Japan only release】ISO ferrule fittings 8A, 10A, 15A, 1S, 1.5S
SWD-※CDiscrete Flow rate control valve【Japan only release】ISO ferrule fittings 8A, 10A, 15A, 1S, 1.5S
SWD-EVDDiscrete Dedicated electro-pneumatic regulator【Japan only release】

Return to Product List