Product Details

Roller gear cam units

Roller gear cam unit Flat type

Model No.
RGID・RGCD

Discontinued 2020 03 31

【Discontinued model】
Alternative model : Roller gear cam unit Table type RGIT・RGCT Series

Index unit that has adopted a roller gear cam.
Multi-segmented indexing possible compared to the standard and table types.
Hollow output shaft of larger bore size than standard and table types.

Industry

Add to Favourites

Documents / Download

PDF Catalog

User's Manual

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Multi-segmentable]
Multi-segmented index table is available, unlike the table type.
Two sizes of 200 mm and 250 mm distance between axes are available.

[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.

Model No. Product name Distance between axes (mm) Remarks
RGIDIndex200, 250Discontinued
2020 03 31
Old Catalog
RGCDReducer200, 250Discontinued
2020 03 31
Old Catalog
RGIDIndex300, 350, 450, 600, 700Discontinued
2014 03 31
Old Catalog
RGCDReducer300, 350, 450, 600, 700Discontinued
2014 03 31
Old Catalog

Return to Product List