Product Details

Cylinders with linear guide

Linear slide cylinder

Model No.
LCY

Discontinued 2020 08 31

【Discontinued model】

Highly rigid, high-precision cylinder for Z-axis with a linear guide and cylinder in parallel configuration in a thin body.

Industry

Add to Favourites

Documents / Download

PDF Catalog

User's Manual

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Low-profile design]
Low-profile structure that takes into consideration moment load, which is the X-axis load, for use as Z-axis actuator.

Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
LCYBasicφ10, φ16, φ20, φ2515, 30, 50Discontinued
2020 08 31
Old CatalogOld Manual
LCY-AReduced pipingφ10, φ16, φ20, φ2515, 30, 50Discontinued
2020 08 31
Old CatalogOld Manual
LCY-RStroke adjustable (when pulled)φ10, φ16, φ20, φ2515, 30, 50Discontinued
2020 08 31
Old CatalogOld Manual

Return to Product List