Product Details
Standard cylinders
Round shaped cylinder
- Model No.
- SCM
Medium bore size (φ20 to φ100) series of standard round cylinders. Slim body and a wide variety of bore sizes and variations. The series is the smallest in the standard cylinders.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High workability]
A knob has been attached to the cushion needle for easy adjustment.
Better workability has been enabled by mounting with four bolts.
Mountable with a general tool.
[Selectable switch mounting]
Select from 2 types, band and rail.
The time for switch position setting during maintenance can be reduced significantly.
Marking shows switch mounting position at a glance. Capable of fine adjustment up to 6 mm in the direction of stroke length.
[Slim body]
Simple and functional design.
Model No. | Product name | Bore size | Min. stroke length | Max. stroke length | Remarks |
---|---|---|---|---|---|
SCM | Double acting / single rod | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 10 | 1500 | |
SCM-X | Single acting / push type | φ20, φ25, φ32, φ40 | 5 | 200 | |
SCM-Y | Single acting / pull | φ20, φ25, φ32, φ40 | 10 | 600 | |
SCM-P | Double acting / stroke adjustable (push) | φ20, φ25, φ32, φ40, φ50, φ63 | 10 | 1500 | |
SCM-R | Double acting / stroke adjustable (pull) | φ20, φ25, φ32, φ40, φ50, φ63 | 10 | 1500 | |
SCM-T | Double acting / heat resistance | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 10 | 1500 | |
SCM-Q | Double acting / position locking | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5 | 500 | |
SCM-F | Double acting / fine speed | φ20, φ25, φ32, φ40 | 10 | 500 | |
SCM-O | Double acting / low speed | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 10 | 1500 | |
SCM-U | Double acting / low friction | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 10 | 1500 | |
SCM-D | Double acting / double rod | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 10 | 600 | |
SCM-B | Double acting / back-to-back | φ20, φ25, φ32, φ40, φ50, φ63 | 10 | 750 | |
SCM-W | Double acting / two-stage | φ20, φ25, φ32, φ40, φ50, φ63 | 10 | 600 | |
SCM-W4 | Double acting / tandem | φ20, φ25, φ32, φ40, φ50, φ63 | 10 | 600 | |
SCM-M | Double acting / rotation-stop | φ20, φ25, φ32, φ40, φ50, φ63 | 10 | 600 | |
SCM-LD | Double acting / direct mounting foot | φ20, φ25, φ32, φ40, φ50, φ63 | 10 | 300 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Standard cylinders
- Specific Use
- Specific Use Exclusion
- Industry
- All
- New Products Only
- Discontinued Products Only