Product Details

Motorless

Electric actuator

Model No.
ECS

NEW

[NEW] Added Motor Manufacturer for Support
A motionless, low-dust generation model for electric actuators that can be attached and controlled by motors from each manufacturer.
The ball screw drive type is designed to help the optimal design with a wide range of sizes.
The size of 12 or more has two linear guides built in, and is especially rigid.

strokes:50~1500mm
Maximum portable mass (horizontal): 150kg
Maximum speed: 2000mm/s

Industry
  • Conveyance
  • Assembly
  • Special purpose / conveyance
  • Sterilization (autoclave)
  • Packaging
  • Physicochemical analysis equipment

Add to Favourites

  • Features
  • Variations

[Low Dust Generation Specification]
Low dust generation is achieved with a full cover structure and a suction port. Ideal for clean delivery.

[Rich Lineup]
7-size wide lineup
Choose from lightweight to heavy work.
 Maximum portable mass: 150kg
 Maximum stroke: 1500mm
 Maximum speed: 2000mm/s

[Each Motor can be installed]
A bracket is provided that matches the 12 servo motors and the three stepping motors. Combined with your own motors, it is available under familiar control. Each field network is supported.

[Easy Maintenance]
The optional grease nipple can be supplied directly from the outside. with no decomposition of the body Maintenance of guides and ball screws.

Model No. Product name Max. load capacity (horizontal)Max. load capacity (vertical)Max. speed Remarks
ECS-05-MBody width 51mm10kg7kg500mm/s
ECS-06-MBody width 65mm30kg15kg500mm/s
ECS-10Body width 102mm50kg12kg1000mm/s
ECS-12Body width 102mm50kg12kg1000mm/s
ECS-14Body width 135mm110kg33kg1000mm/s
ECS-17Body width 170mm120kg50kg2000mm/s
ECS-22Body width 220mm150kg55kg2000mm/s
ECS-05Body width 51mm10kg7kg500mm/sDiscontinued
2018 12 28
ECS-06Body width 65mm30kg15kg500mm/sDiscontinued
2018 12 28

Return to Product List