Product Details

Pilot operated 3, 4, 5-port solenoid valves

Pilot operated 3, 5-port valve

Model No.
4GD/ER・M4GD/ER・MN4GD/ER

NEW

3, 5-port standard valve with improved environmental performance, safety, reliability, and ease of use.
[Cylinder bore size: φ20 to φ100]

Industry
  • Assembly
  • Air pressure supply
  • Purified water production
  • Adjustment
  • Filtration
  • Bag manufacturing (for infusion bags)
  • Filling
  • Sterilization (autoclave)
  • Packaging
  • Tableting
  • Cultivation
  • Sorting
  • Sterilizing equipment
  • Physicochemical analysis equipment

Add to Favourites

  • Features
  • Variations

[Supports serial communication]
IO-Link added in December 2020
CC-Link IE Field added in November 2020

EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, PROFINET, PROFI-BUS DP, IO-Link

[Environmental performance]
Reduces power consumption by adopting a new coil actuator. (0.35 W)

[Helps prevent misoperation problems]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.

[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.

Model No. Product name Piping port positionPort size Remarks
3GD※3-port single unit valveBody pipingPush-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
4GD※5-port single unit valveBody pipingPush-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
3GE※3-port single unit valveBase pipingRc1/8, 1/4
4GE※5-port single unit valveBase pipingRc1/8, 1/4, 3/8
M4GD※Individual wiring manifoldBody pipingPush-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
M4GE※Individual wiring manifoldBase pipingPush-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
M4GD※-T※Reduced wiring manifoldBody pipingPush-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
M4GE※-T※Reduced wiring manifoldBase pipingPush-in fitting φ4, φ6, φ8, φ10, M5, Rc1/8, 1/4
MN4GD※Individual wiring block manifoldBody pipingPush-in fitting φ4, φ6, φ8, M5, Rc1/8
MN4GE※Individual wiring block manifoldBase pipingPush-in fitting φ4, φ6, φ8
MN4GD※-T※Reduced wiring block manifoldBody pipingPush-in fitting φ4, φ6, φ8
MN4GE※-T※Reduced wiring block manifoldBase pipingPush-in fitting φ4, φ6, φ8

Return to Product List