Product Details

Pilot operated 3, 4, 5-port solenoid valves

Pilot 3, 5-port valve with pressure sensor

Model No.
4GB※R

Added pressure sensor equipped type to pilot operated 3, 5-port valve 4GB*R. Integrated pressure sensor into valve for preventive maintenance. It can be used for operation delay detection and pressure monitoring.
[Cylinder bore size: φ20 to φ63]

Industry

Add to Favourites

Documents / Download

PDF Catalog

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Ideal for predictive maintenance]
Response time from input signal of the valve to set pressure can be monitored by PLC.
When the response time exceeds the set threshold, it recognizes that the valve operation is abnormal.

[Valve secondary pressure detection]
Two types, 1-port detection ideal for single and double type operation detection and 2-port detection ideal for operation detection of dual and 3-position type, are available.

Model No. Product name Port size Remarks
4GB※※0R-※-※G1Pressure sensor 1R1/8, 1/4, push-in fitting φ4 to φ8
4GB※※0R-※-※G2Pressure sensor 2R1/8, 1/4, push-in fitting φ4 to φ8

Return to Product List