Product Details

Pilot operated 3, 4, 5-port solenoid valves

Pneumatic valve

Model No.
4KA/B・M4KA/B・MN4KB

Improved wear resistance and sliding performance of sliding parts, greatly improved life and stabilized responsiveness achieved.
[Cylinder bore size: φ20 to φ160]

Industry

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High reliability]
Reliable soft spool is used.

[Long service life]
Packing with excellent wear resistance adopted.

[Responsivity]
Responsivity upon initial operation is stabilized with the special packing.

[High density integration]
With free combinations of manifolds, it is possible to easily reduce or expand units.

Model No. Product name Piping port positionPort size Remarks
3KA13-port single unit valveBody pipingPush-in fitting φ4, φ6, M5
4KA※5-port single unit valveBody pipingPush-in fitting φ4, φ6, φ8, φ10, φ12, M5, Rc1/8 to 3/8
4KB※5-port single unit valveSub-plate pipingRc1/8 to 1/2
M3KA13-port manifold valveBody pipingPush-in fitting φ4, φ6, M5
M4KA※5-port manifold valveRefer to single unitPush-in fitting φ4, φ6, φ8, φ10, φ12, M5, Rc1/8 to 3/8
M4KB14-port manifold valveSub-plate pipingPush-in fitting φ6, M5, Rc1/8
M4KB※5-port manifold valveSub-plate pipingPush-in fitting φ4, φ6, φ8, φ10, φ12, M5, Rc1/8 to 3/8
MN4KB※5-port block manifold valveSub-plate pipingPush-in fitting φ4, φ6, φ8, φ10, φ12

Return to Product List