Product Details

Parallel hands

Thin long stroke parallel hand

Model No.
HLC

Realizes a thin linear guide with long stroke length, which also improves durability.
A wide range of variations according to specifications available.

[Operating stroke length]
Standard: 20, 30, 40, 50, 60, 70 mm
Long stroke 1: 60, 80, 100, 120, 140 mm

Industry

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Thin, with large open / close stroke]
Double piston system used, thin yet with high torque.

[High rigidity]
The guide pitch of the linear guide is long, realizing high rigidity.

[Wide variation]
Total of 6 sizes, 11 strokes available.
Selectable according to applications.

[Mounting]
Mountable with front through hole.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name Variation 2Bore sizePort size Remarks
HLCDouble acting-φ8 x 2,φ12 x 2,φ16 x 2,φ20 x 2,φ25 x 2,φ30 x 2M3,M5
HLC-※-L1Double actingLong stroke 1φ12 x 2,φ16 x 2,φ20 x 2,φ25 x 2,φ30 x 2M3,M5

Return to Product List