Product Details
Ball valves
Air operated 2, 3-port ball valve (compact rotary valve)
- Model No.
- CHB・CHG
Air operated ball valve. Resistant to foreign matter with strong air operated opening and closing, it can control large flow rates with low pressure loss. With solenoid valve also available.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.
[Reliability]
Stable operation resistant to foreign matter is realized by strong air operated opening and closing.
[Ease of use]
Bi-directional pressurization is possible with 2-port valve.
[Wide variation]
Supports a wide range of port sizes from 3/8 to 2.
Stainless body, Full bore added to line up ,Port size Rc1/2 to Rc1 1/2.
Available for various applications with a lineup including models with spring return and with solenoid valve.
【Also corresponds to the special purpose series】
FP2 series : Compliant with Food Sanitation Law.
Compatible with P4 series and rechargeable battery manufacturing processes. Restricts the material used in the flow path and sliding parts.
Model No. | Product name | Actuation | Body material | Port size | Remarks |
---|---|---|---|---|---|
CHB | 2-port standard bore | Double acting | Copper alloy / stainless steel | Rc3/8 to 2 | |
CHBF | 2-port full bore | Double acting | Copper alloy, Stainless steel | Rc1/2 to 1 1/2 | |
CHG | 3-port | Double acting | Copper alloy / stainless steel | Rc1/2 to 2 | |
CHB-V | 2-port standard bore with solenoid valve | Double acting | Copper alloy / stainless steel | Rc3/8 to 2 | |
CHBF-V | 2-port full bore with solenoid valve | Double acting | Copper alloy, stainless steel | Rc1/2 to 1 1/2 | |
CHG-V | With 3-port solenoid valve | Double acting | Copper alloy / stainless steel | Rc1/2 to 2 | |
CHB-R | 2-port standard bore | Single acting | Copper alloy / stainless steel | Rc3/8 to 2 | |
CHBF-R | 2-port full bore | Single acting | Copper alloy, Stainless steel | Rc1/2 to 1 1/2 | |
CHG-R | 3-port | Single acting | Copper alloy / stainless steel | Rc1/2 to 2 | |
CHB-X | 2-port standard bore with solenoid valve | Single acting | Copper alloy / stainless steel | Rc3/8 to 2 | |
CHBF-X | 2-port full bore with solenoid valve | Single acting | Copper alloy, Stainless steel | Rc1/2 to 1 1/2 | |
CHG-X | With 3-port solenoid valve | Single acting | Copper alloy / stainless steel | Rc1/2 to 2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only