Product Details

Gas combustion systems

Ball valve for automatic shutdown

Model No.
GASB

Discontinued 2020 09 30

【Discontinued model】

Ball cutoff valve that can be used up to 1.0 MPa. Connection flanges 50A, 80A and 100A are available.
With spring return method fail-safe mechanism, it is ideal as a combustion system source valve.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

  • Features
  • Variations

[Safety]
Secure cutoff via return spring when the power goes OFF in an emergency.

Model No. Product name Port size Remarks
GASB-2Ball valve for automatic shutdownJIS Flange 50ADiscontinued
2020 09 30
GASB-3Ball valve for automatic shutdownJIS Flange 80ADiscontinued
2020 09 30
GASB-4Ball valve for automatic shutdownJIS Flange 100ADiscontinued
2020 09 30

Return to Product List