Product Details

Gas combustion systems

Gas cutoff valve (quick open)

Model No.
DSG

NEW

【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas. In order to identify the hydrogen gas line, the dedicated color (red) is used on the bonnet, etc., and the hydrogen nameplate is attached.
Gas cutoff valve of bore size (Rp1/2, Rp3/4, Rp1) and low pressure (5 kPa) specifications.
Dual cutoff 2-station also available.

Industry
  • Industrial furnaces
  • Boilers
  • Cooling/heating water machines
  • Methanation equipment
  • Hydrogen extraction equipment

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Safety]
Japan Gas Appliances Inspection Association (JIA) type certified product.
Target: DSG-15-AC100V / 200V, DSG-20-AC100V / 200V, DSG-25-AC100V / 200V

[Safety]
Built-in rectifier ensures low noise and no coil burnout.

[Reliability]
Built-in strainer removes foreign matter.

[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.

Model No. Product name Port size Remarks
DSGGas cutoff valveRp3/4, Rp1
DSG-※-WDual gas cutoff valveRp3/4, Rp1

Return to Product List