Product Details
Controller
Multi-axis controller
- Model No.
- ECMG
NEW
[NEW] PROFINET Specification Added
Connectable to various types of actuators and compatible with a wide range of applications. Multi-axis controller for electric actuators that can connect up to 16 axes. Connecting to the PROFINET controller further enhances the performance of the actuator and greatly improves portability and speed performance. Multi-axis connection reduces the installation space. The power supply system can be selected from three types, and the number of connected axes is not limited by the current value.
- Industry
- Assembly
- Inspection
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
Software
2D CAD
3D CAD
CKD plus Members Only
[Multi-axis connection is possible]
Up to 2 axes can be connected per unit, and up to 8 units can be linked to control a maximum of 16 axes. A total of 8 types of actuators are supported.
■Slider type EJSG/EBS-G
■Rod type EBR-G/GSSD2
■Table type FLCR-G
■2-finger Gripper type FLSH-G
■3-finger Gripper typeGCKW
■Rotery type FGRC-G
■Stopper type GSTK
■Guided type GSTG/GSTS/GSTL
[Significantly improved performance]
The multi-axis controller ECMG Series realizes a significant increase in basic actuator performance. Improved payload by speed is up to 5 times higher than conventional models, and maximum speed is up to 2 times higher.
[Contributes to space saving of the control panel]
Units for up to 16 axes can be installed adjacent to each other.
Further downsizing reduces installation space by 40% compared to conventional models.
[Selectable power supply system]
Select from a total of 3 types.
The batch wiring method reduces wiring man-hours. The mixed wiring method has no connection restrictions based on the current value.The individual wiring method ensures high safety with no connection restrictions based on the current value.
Model No. | Product name | Interface specifications | Remarks |
---|---|---|---|
ECMG-CNN※30-CLD※※ | Controller (communication unit) | CC-Link | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators |
ECMG-CNN※30-ECD※※ | Controller (communication unit) | EtherCAT | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators |
ECMG-CNN※30-END※※ | Controller (communication unit) | EtherNet/IP | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators |
ECMG-CNN※30-EPD※※ | Controller (communication unit) | PROFINET | Compatible with EJSG、EBS-G、EBR-G、FLCR-G、FLSH-G、FGRCG、GSSD2、GSTK、GSTG、GSTS、GSTL、GCKW Series electric actuators |
ECMG-DNNR30-A※DNN | Controller (drive unit) | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators | |
ECMG-DNNN30-B※DNN | Controller (drive unit) | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators | |
ECMG-PNNN30-EACNN | Controller (end unit) | Compatible with EJSG, EBS-G, EBR-G, FLCR-G, FLSH-G, FGRC-G, GSSD2, GSTK, GSTG, GSTS, GSTL, GCKW Series electric actuators |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only