Product Details

Direct acting 3-port solenoid valves

P4* Series for Rechargeable battery manufacturing processes Pneumatic valve

Model No.
3PA/B・M3PA/B

P4* Series for rechargeable battery manufacturing processes

Direct acting universal pressurized 3-port valves usable with a working pressure of 0.7 MPa to low vacuum. Contributes to the construction of systems for low pressure/vacuum.
[Cylinder bore size: φ16 to φ40]

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

CKD plus Members Only

  • Features
  • Variations

[Compact size with large flow rate]
Effective cross-sectional area
3PA/B1: 2 ㎟
3PA/B2: 5 ㎟

[Universal pressurized method]
Switchable between NO and NC.

[Easy maintenance]
Piping, mounting direction, manual operation set in one direction.
Space saving installation possible.

Model No. Product name Piping port positionPort size Remarks
3PA※Single valve (Rechargeable battery manufacturing processes)Body pipingPush-in fitting φ4, φ6, φ8, M5, Rc1/8
3PB※Single valve (Rechargeable battery manufacturing processes)Sub-plate pipingRc1/8, 1/4
M3PA※Individual wiring manifold (Rechargeable battery manufacturing processes)Body pipingPush-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8
M3PB※Individual wiring manifold (Rechargeable battery manufacturing processes)Sub-plate pipingPush-in fitting φ4, φ6, φ8, M5, Rc1/4, 1/8

Return to Product List