Product Details

Stepper motor drive

P4 * Series for rechargeable battery manufacturing process Controller

Model No.
ECG

NEW

P4* Series for rechargeable battery manufacturing processes

Further downsizing was realized along with the well-received functions of the existing controller ECR Series. Providing the same operability, the series realizes just 38% the footprint of the conventional.
With an expanded network compatibility, even the highly in demand EtherNet/IP is supported. A new ONE controller system that supports actuators of multiple models and sizes. Contributes to inventory reduction.

P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.

【Supported Actuators】
EBS-G-P4
EBR-G-P4

Industry
  • Conveyance
  • Assembly
  • Inspection
  • Implementation

Add to Favourites

Documents / Download

PDF Catalog

User's Manual

Software

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Easy management of controller inventory]
Electric motion components that are becoming more commonly used.
Significantly reduces the increasing controller inventory.
●Realized a common controller for □35 to □56

[Easily design the control panel]
Can be installed adjacently in smaller spaces, contributing to space saving of the control panel.
● Heat dissipation holes are installed on the top and bottom of the controller
● Adjacent installation possible and installation space reduced by 62%

[S-Tools for easy settings]
S-Tools inherits the operational feel of the popular AX-Tools for ABSODEX.
Can be operated with the same software as the ECR Series controller and 2-finger gripper FFLD Series.
● Free software downloaded from HP
● USB mini-B compatible
● Intuitive operation is possible by making heavy use of icons and animations

Model No. Product name Interface specs Remarks
ECG-ANNN30-NPController (Rechargeable battery manufacturing processes)PIOConnect to Electric actuators EBS-G-P4, EBR-G-P4 Series
ECG-ANNN30-LKController (Rechargeable battery manufacturing processes)IO-LinkConnect to Electric actuators EBS-G-P4, EBR-G-P4 Series
ECG-ANNN30-CLController (Rechargeable battery manufacturing processes)CC-LinkConnect to Electric actuators EBS-G-P4, EBR-G-P4 Series
ECG-ANNN30-ECController (Rechargeable battery manufacturing processes)EtherCATConnect to Electric actuators EBS-G-P4, EBR-G-P4 Series
ECG-ANNN30-ENController (Rechargeable battery manufacturing processes)EtherNet/IPConnect to Electric actuators EBS-G-P4, EBR-G-P4 Series
EA-CBLM3Motor cable (Rechargeable battery manufacturing processes)-Connect to Electric actuators EBS-G-P4, EBR-G-P4 Series
EA-CBLE3Encoder cable (Rechargeable battery manufacturing processes)-Connect to Electric actuators EBS-G-P4, EBR-G-P4 Series

Return to Product List