Selection Guide

System table

Click on the photo to view product details

Series name Torque (N・m) Indexing accuracy (secs) Repeatability (secs) Usage
1.2 3 6 9 12 18 22 45 75 150 210 300 500 1000

Actuator

AX6000M
series
                        ±90 ±10  
AX7000X
series
                        ±30 ±2
  • ・Alignment
  • ・Inspection machine
AX1000T
series
                  ±15 ±5
  • ・Precision measurement
  • ・Turn table
  • ・Inspection machine
  • ・Assembly machine
AX2000T
series
                      ±30 ±5
  • ・Pick&Place
  • ・Turn table
  • ・Assembly machine
AX4000T
series
          ±30 ±5
  • ・Turn table
  • ・Inspection machine
  • ・Assembly machine
  • ・Pick&Place

Compatible drivers

MU type driver

Drivers can be commonly used.
Equipped with a controller's function, the actuator's rotational angle, travel time, timer length, etc., can be freely set with the NC program. Also, with the M code output, encoder output, etc., connection to the external PLC, motion controller, etc., is possible.

XS type driver
TS type driver  

Just 1 type of driver, all actuator sizes are compatible.
Equipped with a controller's function, the actuator's rotational angle, travel time, timer length, etc., can be freely set with the NC program. Also, with the M code output, encoder output, etc., connection to the external PLC, motion controller, etc., is possible.

TH type driver  

For inquiries

Click here for web-based inquiries

page_top

CKD Corporation All Rights Reserved.